HTEC8-109-01-S-DV-A-BL-TR 0.80 mm Generate™ Rugged High-Speed Edge Card Connectors
Features
Accepts non-chamfered edge cards for cost optimization
Rugged tucked beam technology
28 Gbps NRZ performance
PCIe® 4.0 compatible
Mates with 1.60 (.062") thick cards
20 to 100 positions per row
Current rating: 3.0 A max
Voltage rating: 215 VAC/304 VDC max
Optional alignment pin
Optional weld tab for mechanical strength
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $6.004 | $5.428 | $5.043 | $4.804 | $4.219 | $4.024 | $3.634 | $3.245 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |