HTEC8-1100-01-L-DV-K - 0.80 mm Generate™ Rugged High-Speed Edge Card Connectors
Features
Accepts non-chamfered edge cards for cost optimization
Rugged tucked beam technology
28 Gbps NRZ performance
PCIe® 4.0 compatible
Mates with 1.60 (.062") thick cards
20 to 100 positions per row
Current rating: 3.0 A max
Voltage rating: 215 VAC/304 VDC max
Optional alignment pin
Optional weld tab for mechanical strength
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $13.720 | $12.989 | $12.501 | $12.196 | $10.129 | $9.441 | $8.064 | $6.686 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HTEC8-1100-01-L-DV-K-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| HTEC8-1100-01-S-DV-K | 0 | Tray | 1 | 28 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (28 parts per package) |
