HTEC8-150-01-L-DV-A-WT-TR 0.80 mm Generate™ Rugged High-Speed Edge Card Connectors

Features

  • Accepts non-chamfered edge cards for cost optimization

  • Rugged tucked beam technology

  • 28 Gbps NRZ performance

  • PCIe® 4.0 compatible

  • Mates with 1.60 (.062") thick cards

  • 20 to 100 positions per row

OEM Pricing
Breaks 1 25 50 100 500 1000 2500 3500
Price $7.123 $6.440 $5.984 $5.699 $4.778 $4.472 $3.859 $3.246
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
28 Gbps NRZ Capable Capable Capable No No No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Mating Connectors

HSC8 Series Thumbnail Image
HSC8

0.80 mm High-Speed Riser Card
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
Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.