IJ5-08-05.0-L-D-1-FR - 4.00 mm IsoRate® 50 Ohm High-Isolation RF Jack Strip
Features
4.00 mm (.1575") pitch
90% performance at 50% cost of traditional RF
Performance: Up to 9.5 GHz / 19 Gbps
Positions: 1, 2, 4, 6, 8, 12, 16
Rows: Single
Stack height: 10.00 mm
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| IJ5-08-05.0-L-D-1-TR | 0 | Tape & Reel | 1 | 175 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
