IJ5-08-05.0-L-D-1-TR - 4.00 mm IsoRate® 50 Ohm High-Isolation RF Jack Strip
Features
4.00 mm (.1575") pitch
90% performance at 50% cost of traditional RF
Performance: Up to 9.5 GHz / 19 Gbps
Positions: 1, 2, 4, 6, 8, 12, 16
Rows: Single
Stack height: 10.00 mm
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 175 | 350 | 525 | 1050 |
| Price | $32.361 | $30.828 | $29.358 | $27.962 | $26.628 | $25.358 | $24.150 | $23.006 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| IJ5-08-05.0-L-D-1-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (175 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
