IJ5H-01-0300-S-2-01SP1 - 4.00 mm IsoRate® 50 Ohm High-Isolation Hybrid Ganged RF Cable Assembly
Features
24 AWG, RG 316 cable
4.00 mm (.1575") pitch
90% performance at 50% cost of traditional RF
Cable length: up to 1 meter
IsoRate® or traditional RF end two options
Positions: 1, 2, 4, 6, 8
Rows: Single
Rugged positive latching
Impedance: 50 Ω
Bend Radius: 12.8 mm Min
Capacitance: 96 pF/meter
Operating Temp: -50 ºC to +165 ºC
Frequency Range: 9.5 GHz max
Insertion Loss: See IJ5H Report
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| IJ5H-01-0500-S-2-01SP1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| IJ5H-01-1000-S-2-01SP1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |
