ISDE-15-D-L - .8mm (.0315 Inch) Pitch Wire to Board Header Cable Connector Crimp Housings, Double Row, Socket, Latching, Tiger Eye™

Features

  • 0.80 mm (.0315") pitch

  • 5, 10, 15 and 20 positions per row

  • Hand tool available

  • Latching feature increases withdrawal force

  • Semi-auto assembly tooling available

View Mating Products:
Mating Products
Stock
Ships Tomorrow: 32 pieces
OEM Pricing
Breaks 1 50 100 500 1000 2000 5000 8250
Price $3.210 $2.590 $2.220 $1.970 $1.690 $1.600 $1.410 $1.220
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mating Parts
cc396-3234-g-r
CC396-3234-G-R

0.80 mm Crimp Contact, Reel Packaging

Add to Cart
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RU Certificate This product complies with UL document number E111594
Trade Compliance
HTS Code 8538.90
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 No Warning
EU CE Mark Not Applicable
UKCA Mark Not Applicable
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: CHINA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.