High-reliability Tiger Eye™ contact system
5, 10, 15 and 20 contacts per row
32 AWG wire
Single and double ended assemblies
Retention latch as standard
These Tiger Eye™ micro 0.80 mm pitch discrete wire cables and connectors feature a high-reliability and high-cycle contact system.
Features
Downloads & Resources
Literature
Technical Documents
Products
SESDT
Features
0.80 mm (.0315") pitch
32 AWG
5, 10, 15 and 20 positions per row
High-reliability Tiger Eye™ contact system
Latching feature increases withdrawal force
TEM
Features
Application: Mating with high-reliability Tiger Eye™ contact sockets
Contact System: 0.31 mm (.012") diameter post
Pitch: 0.80 mm (.0315")
Up to 8 Gbps performance
Special Features: Locking Clip and Weld Tab options available for most rugged requirements
Termination: Surface mount
Orientation: Vertical, horizontal
ISDE
Features
0.80 mm (.0315") pitch
5, 10, 15 and 20 positions per row
Hand tool available
Latching feature increases withdrawal force
Semi-auto assembly tooling available
CC396
Features
0.80 mm (.0315") pitch
Assembly tooling available (Visit samtec.com/tooling)
High-reliability Tiger Eye™ contact system
Reeled contacts (4k, 15k or 50k reel)
Contact Sales
More Discrete Wire Cable Assemblies
- Tiger Eye™ .050" Pitch Discrete Wire Cables & Connectors
- Tiger Eye™ 0.80 mm Pitch Discrete Wire Cables & Connectors
- Tiger Eye™ 2.00 mm Pitch Discrete Wire Cables & Connectors
- 1.00 mm Pitch Micro Mate™ Discrete Wire Cables & Connectors
- .100" Mini Mate™ Discrete Wire Cables & Connectors
- Power Mate® .165" Pitch Discrete Wire Cables & Connectors
- mPOWER® Ultra Micro Power Discrete Wire Cables & Connectors
- PowerStrip™ 5.00 mm Pitch Discrete Wire Cables & Connectors
- PowerStrip™ .250" Pitch High Power Discrete Wire Cables & Connectors
- 2.00 mm (.0787") Pitch Discrete Wire IDC System