ISDF-32-D-M - 1.27mm (.05 Inch) Pitch Wire to Board / Wire to Wire Header Cable Connector Crimp Housings, Single or Double Row, Socket / Female, Lock / Latch / Screw Option, Tiger Eye™
Features
.050" (1.27 mm) pitch
28 and 30 AWG cable
Metal latch and screw down options
Polarized double row system to 100 pins
Polarized single row system to 50 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 6576 |
| Price | $3.925 | $3.200 | $2.717 | $2.415 | $2.125 | $2.029 | $1.837 | $1.644 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tube (12 parts per package) |