LL071-18BJ-18SP-250 71 GHZ, Nitrowave® High-Performance Microwave Cable Assembly
Features
Frequency Range: DC to 71 GHz
LL071 end 2 options: 1.85 mm and 2.92 mm
Optimized coaxial structure using Nitrowave® cable technology
Dynamic Performance Layer (DPL) improves stability resulting in more accurate, dependable performance
Improved process controls
Low-loss, high-performance microwave cable assemblies with Samtec orange FEP jacket
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| LL071-18BJ-18SP-0250 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| LL071-18BJ-18SP-0300 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| LL071-18BJ-18SP-0450 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| LL071-18BJ-18SP-0600 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| LL071-18BJ-18SP-1000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| LL071-18BJ-18SP-1300 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| LL071-18BJ-18SP-1500 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
