LS2-105-01-H-D-RA1 - 2.00 mm Locking Hermaphroditic Terminal/Socket Strip
Features
Application: Shrouded, polarized self-mating system for rugged applications up to 60 pins
Contact System: Tiger Buy™
Orientation: Vertical, right-angle
Pitch: 2.00 mm (.0787")
Special Features: Same connector part number on both boards can reduce inventory
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| LS2-105-01-H-D-RA1-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| LS2-105-01-SM-D-RA1 | 0 | Tube | 1 | 49 | Plating | No |
| LS2-105-01-LM-D-RA1 | 0 | Tube | 1 | 49 | Plating | No |
| LS2-105-01-G-D-RA1 | 0 | Tube | 1 | 49 | Plating | No |
| LS2-105-01-L-D-RA1 | 0 | Tube | 1 | 49 | Plating | No |
| LS2-105-01-S-D-RA1 | 0 | Tube | 1 | 49 | Plating | No |
| LS2-105-01-F-D-RA1 | 0 | Tube | 1 | 49 | Plating | No |
| LS2-105-01-FM-D-RA1 | 0 | Tube | 1 | 49 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (49 parts per package) |
