LS2-105-01-S-D - 2.00 mm Locking Hermaphroditic Terminal/Socket Strip
Features
Application: Shrouded, polarized self-mating system for rugged applications up to 60 pins
Contact System: Tiger Buy™
Orientation: Vertical, right-angle
Pitch: 2.00 mm (.0787")
Special Features: Same connector part number on both boards can reduce inventory
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 741 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $6.933 | $6.328 | $5.824 | $5.477 | $4.811 | $4.262 | $3.568 | $2.821 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| LS2-105-01-S-D-TR | 0 | Tape & Reel | 1 | 400 | Packaging | No |
| LS2-105-01-LM-D | 0 | Tube | 1 | 49 | Plating | No |
| LS2-105-01-SM-D | 0 | Tube | 1 | 49 | Plating | No |
| LS2-105-01-G-D | 0 | Tube | 1 | 49 | Plating | No |
| LS2-105-01-L-D | 0 | Tube | 1 | 49 | Plating | No |
| LS2-105-01-F-D | 0 | Tube | 1 | 49 | Plating | No |
| LS2-105-01-H-D | 0 | Tube | 1 | 49 | Plating | No |
| LS2-105-01-FM-D | 0 | Tube | 1 | 49 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (49 parts per package) |
