LS2-115-01-SM-D-RA2 2.00 mm Locking Hermaphroditic Terminal/Socket Strip
Features
Application: Shrouded, polarized self-mating system for rugged applications up to 60 pins
Contact System: Tiger Buy™
Orientation: Vertical, right-angle
Pitch: 2.00 mm (.0787")
Special Features: Same connector part number on both boards can reduce inventory
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $13.273 | $12.268 | $11.596 | $11.178 | $8.432 | $7.516 | $5.686 | $3.855 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| LS2-115-01-SM-D-RA2-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| LS2-115-01-FM-D-RA2 | 0 | Tube | 1 | 18 | Plating | No |
| LS2-115-01-H-D-RA2 | 0 | Tube | 1 | 18 | Plating | No |
| LS2-115-01-F-D-RA2 | 0 | Tube | 1 | 18 | Plating | No |
| LS2-115-01-S-D-RA2 | 0 | Tube | 1 | 18 | Plating | No |
| LS2-115-01-L-D-RA2 | 0 | Tube | 1 | 18 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
