LS2-130-01-S-D-TR - 2.00 mm Locking Hermaphroditic Terminal/Socket Strip
Features
Application: Shrouded, polarized self-mating system for rugged applications up to 60 pins
Contact System: Tiger Buy™
Orientation: Vertical, right-angle
Pitch: 2.00 mm (.0787")
Special Features: Same connector part number on both boards can reduce inventory
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $17.701 | $16.758 | $16.128 | $15.734 | $11.883 | $10.600 | $8.032 | $5.464 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| LS2-130-01-S-D | 0 | Tube | 1 | 9 | Packaging | No |
| LS2-130-01-F-D-TR | 0 | Tape & Reel | 1 | 300 | Plating | No |
| LS2-130-01-L-D-TR | 0 | Tape & Reel | 1 | 300 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
