LSEM-120-01-L-DH-A-N-TR - 0.80 mm Razor Beam™ High-Speed Hermaphroditic Terminal/Socket Strip
Features
For applications requiring two or more connectors per board, please see Multiple LSXX Connector Applications.
25 Gbps performance
Up to 100 I/Os
Six stack height options from 6.00 mm to 12.00 mm
Vertical and right-angle orientations
Self-mating system reduces inventory cost
Current rating: 1.8 A max
Voltage rating: 225 VAC/318 VDC max
Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors
Audible click when mated
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $8.161 | $7.543 | $7.130 | $6.872 | $5.537 | $5.093 | $4.203 | $3.313 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| LSEM-120-01-L-DH-A-N-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| LSEM-120-01-H-DH-A-N-TR | 0 | Tape & Reel | 1 | 250 | Plating | No |
| LSEM-120-01-F-DH-A-N-TR | 0 | Tape & Reel | 1 | 250 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (250 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
