LSEM-150-04.0-L-DV-A-N-K-FR - .8mm High Speed SMT Hermaphroditic Connector, 100 Pin, Vertical, 10µin Gold/Tin, 4.0mm Ht, A Pin, No Shield, K Pad, Full Reel
Features
For applications requiring two or more connectors per board, please see Multiple LSXX Connector Applications.
25 Gbps performance
Up to 100 I/Os
Six stack height options from 6.00 mm to 12.00 mm
Vertical and right-angle orientations
Self-mating system reduces inventory cost
Current rating: 1.8 A max
Voltage rating: 225 VAC/318 VDC max
Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors
Audible click when mated
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||
|---|---|---|---|
| Breaks | 525 | 1050 | 2625 |
| Price | $6.646 | $5.480 | $4.325 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| LSEM-150-04.0-L-DV-A-N-K-TR | 0 | Tape & Reel | 1 | 525 | Packaging | No |
| LSEM-150-04.0-F-DV-A-N-K-FR | 0 | Tape & Reel | 525 | 525 | Plating | No |
| LSEM-150-04.0-H-DV-A-N-K-FR | 0 | Tape & Reel | 525 | 525 | Plating | No |
| LSEM-150-04.0-S-DV-A-N-K-FR | 0 | Tape & Reel | 525 | 525 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (525 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
