LSHM-105-04.0-L-DV-A-N-TR - .5mm High Speed SMT Hermaphroditic Connector, 10 Pin, Vertical, 10µin Gold/Tin, 4.0mm Ht, A Pin, No Shield, Tape & Reel
The LSHM is a high-density, rugged connector for use in board-to-board and board-to-cable applications with optional shielding for EMI protection. Using the Razor Beam™ fine pitch contact system, the hermaphroditic design saves PCB real estate in the X, Y, and Z axes, and is rated at 14 Gbps per contact.
Features
For applications requiring two or more connectors per board, please see Multiple LSXX Connector Applications.
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Shielded option for EMI protection
Lubricated option available
Up to 100 I/Os
Ten stack height options from 5 mm to 12 mm
Self-mating system reduces inventory cost
Parallel, perpendicular and coplanar systems
Current rating: 2.0 A max
Voltage rating: 160 VAC/ 226 VDC max
Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors
Audible click when mated
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $3.294 | $3.085 | $2.932 | $2.667 | $2.355 | $2.060 | $1.824 | $1.598 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| LSHM-105-04.0-L-DV-A-N-FR | 0 | Tape & Reel | 650 | 650 | Packaging | No |
| LSHM-105-04.0-F-DV-A-N-TR | 0 | Tape & Reel | 1 | 650 | Plating | No |
| LSHM-105-04.0-S-DV-A-N-TR | 0 | Tape & Reel | 1 | 650 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (650 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |

