LSHM-110-02.5-S-DV-A-S-TR - .5mm High Speed SMT Hermaphroditic Connector, 20 Pin, Vertical, 30µin Gold/Tin, 2.5mm Ht, A Pin, Shielded, Tape & Reel
Features
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
For applications requiring two or more connectors per board, please see Multiple LSXX Connector Applications.
Up to 100 I/Os
Ten stack height options from 5 mm to 12 mm
Self-mating system reduces inventory cost
Current rating: 2.0 A max
Voltage rating: 160 VAC/ 226 VDC max
Parallel, perpendicular and coplanar systems
Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors
Shielded for EMI protection
Lubricated option available
Audible click when mated
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 4500 |
| Price | $4.848 | $4.539 | $4.314 | $3.926 | $3.528 | $3.109 | $2.808 | $2.529 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| LSHM-110-02.5-S-DV-A-S-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| LSHM-110-02.5-L-DV-A-S-TR | 0 | Tape & Reel | 1 | 750 | Plating | No |
| LSHM-110-02.5-H-DV-A-S-TR | 0 | Tape & Reel | 1 | 750 | Plating | No |
| LSHM-110-02.5-F-DV-A-S-TR | 0 | Tape & Reel | 1 | 750 | Plating | No |
| LSHM-110-02.5-SL-DV-A-S-TR | 0 | Tape & Reel | 1 | 750 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (750 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |

