LTMM-103-01-G-D 2.00 mm Shrouded Terminal Strip
Features
Application: Shrouded for blind mating applications up to 50 pins
Contact System: 0.50 mm (.020") square post
Orientation: Vertical, right-angle
Pitch: 2.00 mm (.0787")
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $4.637 | $4.189 | $3.898 | $3.707 | $2.970 | $2.731 | $2.165 | $1.589 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| LTMM-103-01-F-D | 0 | Tube | 1 | 69 | Plating | No |
| LTMM-103-01-S-D | 0 | Tube | 1 | 69 | Plating | No |
| LTMM-103-01-TM-D | 0 | Tube | 1 | 69 | Plating | No |
| LTMM-103-01-L-D | 0 | Tube | 1 | 69 | Plating | No |
| LTMM-103-01-T-D | 0 | Tube | 1 | 69 | Plating | No |
| LTMM-103-01-FM-D | 0 | Tube | 1 | 69 | Plating | No |
| LTMM-103-01-LM-D | 0 | Tube | 1 | 69 | Plating | No |
| LTMM-103-01-H-D | 0 | Tube | 1 | 69 | Plating | No |
| LTMM-103-01-SM-D | 0 | Tube | 1 | 69 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (69 parts per package) |
