LTMM-105-02-SM-D-SM 2.00 mm Shrouded Terminal Strip
Features
Application: Shrouded for blind mating applications up to 50 pins
Contact System: 0.50 mm (.020") square post
Orientation: Vertical, right-angle
Pitch: 2.00 mm (.0787")
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $7.487 | $6.768 | $6.289 | $5.990 | $4.617 | $4.160 | $3.244 | $2.328 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| LTMM-105-02-G-D-SM | 0 | Tube | 1 | 46 | Plating | No |
| LTMM-105-02-F-D-SM | 0 | Tube | 1 | 46 | Plating | No |
| LTMM-105-02-S-D-SM | 0 | Tube | 1 | 46 | Plating | No |
| LTMM-105-02-T-D-SM | 0 | Tube | 1 | 46 | Plating | No |
| LTMM-105-02-L-D-SM | 0 | Tube | 1 | 46 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
