LTMM-106-02-FM-D-RA - 2.00 mm Shrouded Terminal Strip
Features
Application: Shrouded for blind mating applications up to 50 pins
Contact System: 0.50 mm (.020") square post
Orientation: Vertical, right-angle
Pitch: 2.00 mm (.0787")
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $4.275 | $3.486 | $2.960 | $2.631 | $2.028 | $1.827 | $1.425 | $1.023 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| LTMM-106-02-FM-D-RA-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| LTMM-106-02-G-D-RA | 0 | Tube | 1 | 40 | Plating | No |
| LTMM-106-02-T-D-RA | 0 | Tube | 1 | 40 | Plating | No |
| LTMM-106-02-L-D-RA | 0 | Tube | 1 | 40 | Plating | No |
| LTMM-106-02-F-D-RA | 0 | Tube | 1 | 40 | Plating | No |
| LTMM-106-02-SM-D-RA | 0 | Tube | 1 | 40 | Plating | No |
| LTMM-106-02-S-D-RA | 0 | Tube | 1 | 40 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
