LTMM - 2.00 mm Shrouded Terminal Strip

Features

  • Application: Shrouded for blind mating applications up to 50 pins

  • Contact System: 0.50 mm (.020") square post

  • Orientation: Vertical, right-angle

  • Pitch: 2.00 mm (.0787")

  • Termination: Through-hole, surface mount

2.00 mm Shrouded Terminal Strip

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.