LTMM-110-02-F-D-SM-TR - 2mm/.079in Shrouded Box Header, 20 Pin, 2 Row, SMT, Gold Flash/Tin, .240in Body Ht, .120in Post, Tape & Reel
Features
Application: Shrouded for blind mating applications up to 50 pins
Contact System: 0.50 mm (.020") square post
Orientation: Vertical, right-angle
Pitch: 2.00 mm (.0787")
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $4.222 | $3.817 | $3.546 | $3.377 | $2.617 | $2.363 | $1.857 | $1.350 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| LTMM-110-02-F-D-SM | 0 | Tube | 1 | 26 | Packaging | No |
| LTMM-110-02-F-D-SM-FR | 0 | Tape & Reel | 325 | 325 | Packaging | No |
| LTMM-110-02-H-D-SM-TR | 0 | Tape & Reel | 1 | 325 | Plating | No |
| LTMM-110-02-L-D-SM-TR | 0 | Tape & Reel | 1 | 325 | Plating | No |
| LTMM-110-02-S-D-SM-TR | 0 | Tape & Reel | 1 | 325 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (325 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
