LTMM-120-02-F-D - 2mm/.079in Shrouded Box Header, 40 Pin, 2 Row, Through Hole, Gold Flash/Tin, .190in Body Ht, .120in Post
Features
Application: Shrouded for blind mating applications up to 50 pins
Contact System: 0.50 mm (.020") square post
Orientation: Vertical, right-angle
Pitch: 2.00 mm (.0787")
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $6.228 | $5.631 | $5.232 | $4.983 | $3.840 | $3.459 | $2.699 | $1.938 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| LTMM-120-02-L-D | 0 | Tube | 1 | 13 | Plating | No |
| LTMM-120-02-T-D | 0 | Tube | 1 | 13 | Plating | No |
| LTMM-120-02-G-D | 0 | Tube | 1 | 13 | Plating | No |
| LTMM-120-02-S-D | 0 | Tube | 1 | 13 | Plating | No |
| LTMM-120-02-TM-D | 0 | Tube | 1 | 13 | Plating | No |
| LTMM-120-02-H-D | 0 | Tube | 1 | 13 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (13 parts per package) |
