LTMM-120-02-G-D-SM - 2.00 mm Shrouded Terminal Strip
Features
Application: Shrouded for blind mating applications up to 50 pins
Contact System: 0.50 mm (.020") square post
Orientation: Vertical, right-angle
Pitch: 2.00 mm (.0787")
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $11.368 | $10.506 | $9.934 | $9.576 | $7.676 | $7.052 | $5.600 | $4.090 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| LTMM-120-02-G-D-SM-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| LTMM-120-02-G-D-SM-TR | 0 | Tape & Reel | 1 | 425 | Packaging | No |
| LTMM-120-02-S-D-SM | 0 | Tube | 1 | 13 | Plating | No |
| LTMM-120-02-F-D-SM | 0 | Tube | 1 | 13 | Plating | No |
| LTMM-120-02-L-D-SM | 0 | Tube | 1 | 13 | Plating | No |
| LTMM-120-02-T-D-SM | 0 | Tube | 1 | 13 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (13 parts per package) |
