MCX-P-C-HN-RA-CA1 50 Ohm MCX Jack or Plug, Board Connector
Features
50 ohm impedance
Straight jack and straight or right-angle plug available on RG 174, RG 316 or RG 178 cable
Non-magnetic option available for medical and aerospace applications
MCX cable connector
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 3250 |
| Price | $9.716 | $8.419 | $7.120 | $5.180 | $4.585 | $4.382 | $3.989 | $3.596 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MCX-P-C-H-RA-CA1 | 0 | Tray (V) | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (V) |
