MCX-P-P-RA - 50 Ohm MCX Jack or Plug, Board Connector

Features

  • 50 ohm impedance

  • Performance to 6 GHz

  • Non-magnetic option available for medical and aerospace applications

  • Through-hole, surface mount, mixed technology or edge mount

Online Pricing is not available for this part.
Mates and Related Components

Related Components

MCX-CA Series Thumbnail Image
MCX-CA

50 Ohm MCX Jack or Plug, Cable Termination

Mating Connectors

RF174 Series Thumbnail Image
RF174

50 Ohm RF Cable Assembly, RG 174 Cable

RF178 Series Thumbnail Image
RF178

50 Ohm RF Cable Assembly, RG 178 Cable

RF316 Series Thumbnail Image
RF316

50 Ohm RF Cable Assembly, RG 316 Cable

GRF1H-C Series Thumbnail Image
GRF1H-C

5.00 mm 50 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant RoHS compliant
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS Contains PTFE
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.