MEC8-VP - 0.80 mm Mini Edge Card Connector, Vertical Press-Fit
Features
0.80 mm (.0315") pitch
Press-fit tails on staggered pattern
Accepts .062" (1.60 mm) thick cards
Double row design up to 80 pins
Current rating: 2.3 A max
Voltage rating: 180 VAC/255 VDC max
Configure your product using the options below
Configured Part Number
200,000 connectors and cables in our
Reserve™ program that ship to you
in 1-day. Guaranteed.
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.