Micro Pitch Edge Card Sockets

These micro pitch edge card sockets come in a variety of centerlines and orientations, including 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm, and 2.00 mm, vertical, right-angle, and edge mount, as well as surface mount and through-hole tails.

Features

  • Performance to 56 Gbps NRZ

  • Solutions for .062" (1.60 mm), and .093" (2.36 mm) thick cards

  • Choice of pitch: 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm, 2.00 mm

  • Vertical, right-angle, edge mount

  • Available in surface mount and through-hole

Downloads & Resources

Literature

Rugged/Power Interconnect Solutions Guide

Rugged/Power Interconnect Solutions Guide

Download PDF
Broadcast Video Solutions Guide

Broadcast Video Solutions Guide

Download PDF
High-Speed Board-to-Board<br/>Solutions Guide

High-Speed Board-to-Board
Solutions Guide

Download PDF
Edge Card Application Guide

Edge Card Application Guide

Download PDF

Technical Documents

Videos

Samtec Advanced Interconnect Design Tech Center
Samtec Advanced Interconnect Design Tech Center
MEC5 - High Speed Edge Card
MEC5 - High Speed Edge Card

Products

MEC1-EM

1.00 mm Mini Edge Card Socket, Edge Mount
Features
  • 1.00 mm (.0394") pitch

  • Accepts .062" (1.60 mm) thick cards

  • Double row design up to 140 pins polarized

MEC1-EM Series Thumbnail Image

MEC1-RA

1.00 mm Mini Edge Card Socket, Right-Angle
Features
  • 1.00 mm (.0394") pitch

  • Accepts .062" (1.60 mm) thick cards

  • Double row design up to 140 pins polarized

MEC1-RA Series Thumbnail Image

MEC6-DV

0.635 mm Mini Edge Card Connector, Vertical
Features
  • 0.635 mm (.025") pitch

  • Accepts .062" (1.60 mm) thick cards

  • Double row design up to 140 pins

  • Standard alignment pins

MEC6-DV Series Thumbnail Image

MEC6-RA

0.635 mm Mini Edge Card Connector, Right-Angle
Features
  • 0.635 mm (.025") pitch

  • Accepts .062" (1.60 mm) thick cards

  • Double row design up to 100 pins

  • Standard alignment pins

MEC6-RA Series Thumbnail Image

MEC8-DV

0.80 mm Mini Edge Card Connector, Vertical
Features
  • 0.80 mm (.0315") pitch

  • Accepts .062" (1.60 mm) thick cards

  • Double row design up to 140 pins

  • Optional alignment pin

MEC8-DV Series Thumbnail Image

MEC8-EM

0.80 mm Mini Edge Card Connector, Edge Mount
Features
  • 0.80 mm (.0315") pitch

  • Accepts .062" (1.60 mm) thick cards

  • Double row design up to 140 pins

MEC8-EM Series Thumbnail Image

MEC8-RA

0.80 mm Mini Edge Card Connector, Right-Angle
Features
  • 0.80 mm (.0315") pitch

  • Accepts .062" (1.60 mm) thick cards

  • Double row design up to 100 pins

  • Optional tape and reel packaging

MEC8-RA Series Thumbnail Image

MEC1

1.00 mm Mini Edge Card Socket, Vertical
Features
  • 1.00 mm (.0394") pitch

  • Accepts .062" (1.60 mm) thick cards

  • Double row design up to 140 pins polarized

  • Optional alignment pin

MEC1 Series Thumbnail Image

MEC2-DV

2.00 mm Mini Edge Card Connector, Vertical
Features
  • 2.00 mm (.0787") pitch

  • Accepts .062" (1.60 mm) and .093" (2.36 mm) thick cards

  • Double row design up to 100 pins polarized

  • Rugged weld tab option

  • Performance to 14 Gbps

MEC2-DV Series Thumbnail Image

MECF-DV

.050" Mini Edge Card Connector, Vertical
Features
  • .050" (1.27 mm) pitch

  • Accepts .062" (1.60 mm) and .093" (2.36 mm) thick cards

  • Double row design up to 100 pins polarized

  • Rugged weld tab option

  • Samtec 28+ Gbps Solution

MECF-DV Series Thumbnail Image

MEC8-VP

0.80 mm Mini Edge Card Connector, Vertical Press-Fit
Features
  • 0.80 mm (.0315") pitch

  • Accepts .062" (1.60 mm) thick cards

  • Double row design up to 80 pins

  • Press-fit tails on staggered pattern

Series Image for MEC8-VP

MEC5-DV

0.50 mm Mini Edge Card Connector, Vertical
Features
Series Image for MEC5-DV

MEC5-RA

0.50 mm Mini Edge Card Connector, Right-Angle
Features
Series Image for MEC5-RA

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More Rugged High-Speed Systems