MECT-120-01-S-D-RA1-FR 0.80 mm SFP+ Edge Card Connector
Features
Press-fit or through-hole solder leads on cages
20, 30, or 70 I/Os
2x10 position for SFP, SFP+ transceivers
2x10, 2x15 and 2x35 for XENPAK and XFP transceivers
Available individually or as a kit (SFPK Series)
Connectors and cage available
Mates with SFP, SFP+, XFP or XENPAK transceivers
Current rating: 2 A max
Voltage rating: 275 VAC/388 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $5.208 | $4.708 | $4.375 | $4.166 | $3.358 | $3.088 | $2.548 | $2.008 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MECT-120-01-S-D-RA1 | 0 | Tube | 1 | 30 | Packaging | No |
| MECT-120-01-S-D-RA1-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
