MECT-120-01-SM-D-RA1 0.80 mm SFP+ Edge Card Connector

Features

  • Press-fit or through-hole solder leads on cages

  • 20, 30, or 70 I/Os

  • 2x10 position for SFP, SFP+ transceivers

  • 2x10, 2x15 and 2x35 for XENPAK and XFP transceivers

  • Available individually or as a kit (SFPK Series)

  • Connectors and cage available

  • Mates with SFP, SFP+, XFP or XENPAK transceivers

  • Current rating: 2 A max

  • Voltage rating: 275 VAC/388 VDC max

OEM Pricing
Breaks 1 25 50 100 500 1000 2500 5000
Price $5.209 $4.708 $4.375 $4.167 $3.358 $3.088 $2.549 $2.009
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Mates and Related Components

Mating Connectors

SFPC Series Thumbnail Image
SFPC

SFP+ Cage for MECT/SFPE Series

SFPK Series Thumbnail Image
SFPK

SFP+ Cage and Connector Kit

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
This product complies with UL document number E111594
RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.