MMS-103-02-LM-SV-K-FR - Classic Socket Strips, 2.00 mm (.0787") Pitch
The MMS is a socket strip for through-hole termination. Available in single and double row configurations, this 2.00 mm (.0787") pitch connector uses the Samtec Tiger Claw™ dual wipe contact system to deliver power up to 3.9 Amps per pin.
Features
Application: Single and double row to 80 pins
Contact System: Tiger Claw™
Orientation: Vertical, horizontal
Pitch: 2.00 mm (.0787")
Termination: Through-hole, surface mount
Up to 8 Gbps performance
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 975 | 1950 | 2925 | 5850 | 10725 |
| Price | $1.304 | $1.219 | $1.092 | $0.912 | $0.795 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MMS-103-02-LM-SV-K | 0 | Tube | 1 | 89 | Packaging | No |
| MMS-103-02-LM-SV-K-TR | 0 | Tape & Reel | 1 | 975 | Packaging | No |
| MMS-103-02-L-SV-K-FR | 0 | Tape & Reel | 975 | 975 | Plating | No |
| MMS-103-02-F-SV-K-FR | 0 | Tape & Reel | 975 | 975 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
