MMS-115-02-F-DV-K-TR Classic Socket Strips, 2.00 mm (.0787") Pitch
The MMS is a socket strip for through-hole termination. Available in single and double row configurations, this 2.00 mm (.0787") pitch connector uses the Samtec Tiger Claw™ dual wipe contact system to deliver power up to 3.9 Amps per pin.
Features
Application: Single and double row to 80 pins
Contact System: Tiger Claw™
Orientation: Vertical, horizontal
Pitch: 2.00 mm (.0787")
Termination: Through-hole, surface mount
Up to 8 Gbps performance
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $4.534 | $4.139 | $3.765 | $3.578 | $3.286 | $2.922 | $2.371 | $1.966 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MMS-115-02-F-DV-K | 0 | Bulk | 1 | 0 | Packaging | No |
| MMS-115-02-F-DV-K-FR | 0 | Tape & Reel | 550 | 550 | Packaging | No |
| MMS-115-02-H-DV-K-TR | 0 | Tape & Reel | 1 | 550 | Plating | No |
| MMS-115-02-LM-DV-K-TR | 0 | Tape & Reel | 1 | 550 | Plating | No |
| MMS-115-02-L-DV-K-TR | 0 | Tape & Reel | 1 | 550 | Plating | No |
| MMS-115-02-S-DV-K-TR | 0 | Tape & Reel | 1 | 550 | Plating | No |
| MMS-115-02-F-DV-P-TR | 0 | Tape & Reel | 1 | 450 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (550 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
