MMS-130-01-F-SV - Classic Socket Strips, 2.00 mm (.0787") Pitch

The MMS is a socket strip for through-hole termination. Available in single and double row configurations, this 2.00 mm (.0787") pitch connector uses the Samtec Tiger Claw™ dual wipe contact system to deliver power up to 3.9 Amps per pin.

Features

  • Application: Single and double row to 80 pins

  • Contact System: Tiger Claw™

  • Orientation: Vertical, horizontal

  • Pitch: 2.00 mm (.0787")

View Mating Products:
Mating Products
OEM Pricing
Breaks 1 25 50 100 500 1000 2500 4806
Price $6.074 $5.554 $5.044 $4.805 $4.358 $3.848 $3.089 $2.506
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
8 Gbps NRZ No No No No No No No No
How is this calculated?
Part-specific Documents
Mating Parts
tw-30-02-f-s-190-095
TW-30-02-F-S-190-095

Flexible Board Stacking Header, 2.00mm Pitch

Add to Cart
tw-30-02-f-s-185-095
TW-30-02-F-S-185-095

Flexible Board Stacking Header, 2.00mm Pitch

Add to Cart
tw-30-02-f-s-180-095
TW-30-02-F-S-180-095

Flexible Board Stacking Header, 2.00mm Pitch

Add to Cart
tw-30-02-f-s-175-095
TW-30-02-F-S-175-095

Flexible Board Stacking Header, 2.00mm Pitch

Add to Cart
tw-30-02-f-s-170-095
TW-30-02-F-S-170-095

Flexible Board Stacking Header, 2.00mm Pitch

Add to Cart
tw-30-02-f-s-165-095
TW-30-02-F-S-165-095

Flexible Board Stacking Header, 2.00mm Pitch

Add to Cart
tw-30-02-f-s-160-095
TW-30-02-F-S-160-095

Flexible Board Stacking Header, 2.00mm Pitch

Add to Cart
tw-30-02-f-s-155-095
TW-30-02-F-S-155-095

Flexible Board Stacking Header, 2.00mm Pitch

Add to Cart
tw-30-02-f-s-150-095
TW-30-02-F-S-150-095

Flexible Board Stacking Header, 2.00mm Pitch

Add to Cart
tw-30-02-f-s-145-095
TW-30-02-F-S-145-095

Flexible Board Stacking Header, 2.00mm Pitch

Add to Cart
tw-30-02-f-s-140-095
TW-30-02-F-S-140-095

Flexible Board Stacking Header, 2.00mm Pitch

Add to Cart
tw-30-01-f-s-135-095
TW-30-01-F-S-135-095

Flexible Board Stacking Header, 2.00mm Pitch

Add to Cart
tw-30-01-f-s-130-095
TW-30-01-F-S-130-095

Flexible Board Stacking Header, 2.00mm Pitch

Add to Cart
tw-30-01-f-s-125-095
TW-30-01-F-S-125-095

Flexible Board Stacking Header, 2.00mm Pitch

Add to Cart
tw-30-01-f-s-120-095
TW-30-01-F-S-120-095

Flexible Board Stacking Header, 2.00mm Pitch

Add to Cart
tmm-130-01-f-s
TMM-130-01-F-S

Low Profile Tiger Eye™ Header Strips, 2.00 mm Pitch

Add to Cart
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RU Certificate This product complies with UL document number E111594
RoHS compliant RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: MALAYSIA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.