MMS-132-02-L-DV - 2mm Dual Beam Receptacle Connector, 64 Pin, 2 Row, Vertical, SMT, 10µin Gold/Tin
The MMS is a socket strip for through-hole termination. Available in single and double row configurations, this 2.00 mm (.0787") pitch connector uses the Samtec Tiger Claw™ dual wipe contact system to deliver power up to 3.9 Amps per pin.
Features
Application: Single and double row to 80 pins
Contact System: Tiger Claw™
Orientation: Vertical, horizontal
Pitch: 2.00 mm (.0787")
Termination: Through-hole, surface mount
Up to 8 Gbps performance
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $10.430 | $9.752 | $9.010 | $8.681 | $7.886 | $6.954 | $5.576 | $4.505 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MMS-132-02-L-DV-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| MMS-132-02-S-DV | 0 | Tube | 1 | 9 | Plating | No |
| MMS-132-02-LTL-DV | 0 | Tube | 1 | 9 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (9 parts per package) |
