MMS-140-02-L-DV-LC - 2mm Dual Beam Receptacle Connector, 80 Pin, 2 Row, Vertical, SMT, 10µin Gold/Tin, Locking Clip
The MMS is a socket strip for through-hole termination. Available in single and double row configurations, this 2.00 mm (.0787") pitch connector uses the Samtec Tiger Claw™ dual wipe contact system to deliver power up to 3.9 Amps per pin.
Features
Application: Single and double row to 80 pins
Contact System: Tiger Claw™
Orientation: Vertical, horizontal
Pitch: 2.00 mm (.0787")
Termination: Through-hole, surface mount
Up to 8 Gbps performance
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $12.678 | $12.137 | $11.416 | $11.141 | $10.165 | $8.989 | $7.261 | $5.936 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tube (7 parts per package) |