MMT-102-02-LM-SH-FR 2.00 mm Horizontal Surface Mount Terminal Strip
Features
Application: Single and double row perpendicular mating up to 72 pins
Contact System: .020" (0.50 mm) square post
Orientation: horizontal
Pitch: 2.00 mm (.0787")
Termination: Surface mount, mixed technology
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||
|---|---|---|---|---|
| Breaks | 1475 | 2950 | 5900 | 10325 |
| Price | $1.092 | $0.848 | $0.678 | $0.583 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MMT-102-02-LM-SH | 0 | Tape & Reel | 1 | 1475 | Packaging | No |
| MMT-102-02-LM-SH-TR | 0 | Tape & Reel | 1 | 1475 | Packaging | No |
| MMT-102-02-SM-SH-FR | 0 | Tape & Reel | 1475 | 1475 | Plating | No |
| MMT-102-02-S-SH-FR | 0 | Tape & Reel | 1475 | 1475 | Plating | No |
| MMT-102-02-T-SH-FR | 0 | Tape & Reel | 1475 | 1475 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
