MMT-104-01-F-SH-A - 2mm/.079in Surface Mount Pin Header, 4 Pin, 1 Row, Horizontal, Gold Flash/Tin, .126in Post, A Pin
Features
Application: Single and double row perpendicular mating up to 72 pins
Contact System: .020" (0.50 mm) square post
Orientation: horizontal
Pitch: 2.00 mm (.0787")
Termination: Surface mount, mixed technology
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $1.321 | $1.154 | $1.009 | $0.884 | $0.832 | $0.738 | $0.645 | $0.572 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MMT-104-01-F-SH-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| MMT-104-01-F-SH-A-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| MMT-104-01-T-SH-A | 0 | Tube | 1 | 73 | Plating | No |
| MMT-104-01-S-SH-A | 0 | Tube | 1 | 73 | Plating | No |
| MMT-104-01-L-SH-A | 0 | Tube | 1 | 73 | Plating | No |
| MMT-104-01-SM-SH-A | 0 | Tube | 1 | 73 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (73 parts per package) |
