MMT-104-01-T-SH-A-P-FR - 2.00 mm Horizontal Surface Mount Terminal Strip
Features
Application: Single and double row perpendicular mating up to 72 pins
Contact System: .020" (0.50 mm) square post
Orientation: horizontal
Pitch: 2.00 mm (.0787")
Termination: Surface mount, mixed technology
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 575 | 1150 | 2300 | 5175 | 10350 |
| Price | $0.927 | $0.906 | $0.824 | $0.752 | $0.711 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MMT-104-01-T-SH-A-P | 0 | Tube | 1 | 73 | Packaging | No |
| MMT-104-01-T-SH-A-P-TR | 0 | Tape & Reel | 1 | 575 | Packaging | No |
| MMT-104-01-F-SH-A-P-FR | 0 | Tape & Reel | 575 | 575 | Plating | No |
| MMT-104-01-T-SH-A-K-FR | 0 | Tape & Reel | 825 | 825 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
