MMT-105-01-SM-MT - 2.00 mm Horizontal Surface Mount Terminal Strip
Features
Application: Single and double row perpendicular mating up to 72 pins
Contact System: .020" (0.50 mm) square post
Orientation: horizontal
Pitch: 2.00 mm (.0787")
Termination: Surface mount, mixed technology
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $3.237 | $3.136 | $3.002 | $2.822 | $2.520 | $2.184 | $1.781 | $1.400 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MMT-105-01-SM-MT-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| MMT-105-01-F-MT | 0 | Tube | 1 | 55 | Plating | No |
| MMT-105-01-L-MT | 0 | Tube | 1 | 55 | Plating | No |
| MMT-105-01-H-MT | 0 | Tube | 1 | 55 | Plating | No |
| MMT-105-01-T-MT | 0 | Tube | 1 | 55 | Plating | No |
| MMT-105-01-S-MT | 0 | Tube | 1 | 55 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (55 parts per package) |
