MMT-110-01-T-DH-A-K-FR - 2.00 mm Horizontal Surface Mount Terminal Strip
Features
Application: Single and double row perpendicular mating up to 72 pins
Contact System: .020" (0.50 mm) square post
Orientation: horizontal
Pitch: 2.00 mm (.0787")
Termination: Surface mount, mixed technology
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $4.121 | $3.361 | $2.853 | $2.536 | $1.997 | $1.817 | $1.457 | $1.098 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MMT-110-01-T-DH-A-K | 0 | Bulk | 1 | 0 | Packaging | No |
| MMT-110-01-T-DH-A-K-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| MMT-110-01-L-DH-A-K-FR | 0 | Tape & Reel | 300 | 300 | Plating | No |
| MMT-110-01-F-DH-A-K-FR | 0 | Tape & Reel | 300 | 300 | Plating | No |
| MMT-110-01-T-DH-A-P-FR | 0 | Tape & Reel | 250 | 250 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
