MMT-120-02-L-DH-P - 2mm/.079in Surface Mount Pin Header, 40 Pin, 2 Row, Horizontal, 10µin Gold/Tin, .175in Post, PnP Pad
Features
Application: Single and double row perpendicular mating up to 72 pins
Contact System: .020" (0.50 mm) square post
Orientation: horizontal
Pitch: 2.00 mm (.0787")
Termination: Surface mount, mixed technology
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $7.007 | $6.275 | $5.586 | $5.035 | $4.537 | $3.943 | $3.244 | $2.618 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MMT-120-02-L-DH-P-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| MMT-120-02-L-DH-P-TR | 0 | Tape & Reel | 1 | 325 | Packaging | No |
| MMT-120-02-F-DH-P | 0 | Tube | 1 | 13 | Plating | No |
| MMT-120-02-SM-DH-P | 0 | Tube | 1 | 13 | Plating | No |
| MMT-120-02-S-DH-P | 0 | Tube | 1 | 13 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (13 parts per package) |
