MPPT-06-01-01-L-RA-SD - 30A Hermaphroditic Power Connector, Right Angle, 6 Power Pins, 10µin Gold/Tin, .062in PCB, Screw Down

Features

  • 5.00 mm (.1969") pitch

  • High-power dual blade contact

  • Current rating: 35.5 A max

  • Voltage rating: 510 VAC/721 VDC max

  • Rugged screw down option

View Mating Products:
Mating Products
OEM Pricing
Breaks 40 80 120 480 1000 3360
Price $5.947 $5.731 $4.765 $4.442 $3.798 $3.154
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mating Parts
mppt-06-01-01-l-ra-sd
MPPT-06-01-01-L-RA-SD

5.00 mm PowerStrip™/30 A Hermaphroditic Terminal/Socket Strip

Add to Cart
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
Country of Origin (“COO”) Information

Probable COO: MALAYSIA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.