MPPT-06-01-02-L-RA-SD-TR - 5.00 mm PowerStrip™/30 A Hermaphroditic Terminal/Socket Strip
Features
5.00 mm (.1969") pitch
High-power dual blade contact
Current rating: 35.5 A max
Voltage rating: 510 VAC/721 VDC max
Rugged screw down option
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 3700 |
| Price | $7.267 | $6.570 | $6.104 | $5.813 | $4.844 | $4.520 | $3.874 | $3.227 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MPPT-06-01-02-L-RA-SD | 0 | Bulk | 1 | 0 | Packaging | No |
| MPPT-06-01-01-L-RA-SD-TR | 0 | Tape & Reel | 1 | 100 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (100 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
