MPPT-08-01-01-L-RA-SD 5.00 mm PowerStrip™/30 A Hermaphroditic Terminal/Socket Strip
Features
5.00 mm (.1969") pitch
High-power dual blade contact
Current rating: 35.5 A max
Voltage rating: 510 VAC/721 VDC max
Rugged screw down option
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||
|---|---|---|---|---|---|---|
| Breaks | 32 | 64 | 96 | 480 | 992 | 2784 |
| Price | $7.208 | $6.947 | $5.775 | $5.385 | $4.604 | $3.821 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MPPT-08-01-01-L-RA-SD-TR | 0 | Tape & Reel | 1 | 100 | Packaging | No |
| MPPT-08-01-01-T-RA-SD | 0 | Tray | 1 | 32 | Plating | No |
| MPPT-08-01-02-L-RA-SD | 0 | Tray | 32 | 32 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (32 parts per package) |

