MPPT-10-01-02-T-RA-SD-TR 5.00 mm PowerStrip™/30 A Hermaphroditic Terminal/Socket Strip

Features

  • 5.00 mm (.1969") pitch

  • High-power dual blade contact

  • Current rating: 35.5 A max

  • Voltage rating: 510 VAC/721 VDC max

  • Rugged screw down option

OEM Pricing
Breaks 1 10 25 50 100 500 1000 2000
Price $7.161 $6.618 $6.256 $6.030 $5.022 $4.687 $4.016 $3.344
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mates and Related Components

Mating Connectors

MPPT Series Thumbnail Image
MPPT

5.00 mm PowerStrip™/30 A Hermaphroditic Terminal/Socket Strip

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.