MPS-05-7.70-03-L-V-LC - 5.00 mm PowerStrip™/30 A Dual Leaf Socket Strip
Features
High-power dual blade contact
Current rating: 28 A max
Voltage rating: 575 VAC/813 VDC max
2 to 8 power positions
5.00 mm (.1969") pitch
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $5.212 | $4.712 | $4.379 | $4.170 | $3.395 | $3.138 | $2.620 | $2.104 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |