MPS-08-7.70-03-L-V-LC - 5.00 mm PowerStrip™/30 A Dual Leaf Socket Strip
Features
High-power dual blade contact
Current rating: 28 A max
Voltage rating: 575 VAC/813 VDC max
2 to 8 power positions
5.00 mm (.1969") pitch
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $7.711 | $7.126 | $6.737 | $6.493 | $5.267 | $4.859 | $4.041 | $3.224 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MPS-08-7.70-03-T-V-LC | 0 | Tray | 1 | 50 | Plating | No |
| MPS-08-7.70-01-L-V-LC | 0 | Tray | 1 | 50 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (50 parts per package) |
