MPTC-01-80-01-01-03-L-RA-SD - 30A Power Combo Header Connector, Right Angle, 2 Power Pins, 80 Signal Pins, 10µin Gold/Tin, .093in PCB, Screw Down
Features
High-power dual blade contact
2 or 4 power positions
5.00 mm (.1969") pitch for power contacts
16, 24, 40 or 80 signal pins
Current rating: 28 A max (power blade), 5 A max (signal pin)
Voltage rating: 250 VAC / 353 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $10.690 | $9.880 | $9.339 | $9.002 | $7.715 | $7.287 | $6.428 | $5.571 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MPTC-01-80-01-01-03-T-RA-SD | 0 | Tray | 1 | 24 | Plating | No |
| MPTC-01-80-01-01-01-L-RA-SD | 0 | Tray | 1 | 24 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (24 parts per package) |

