MTCA-085-02-S-DV-SMT-K-FR - 0.75 mm Micro TCA Connector

Features

  • Meets MicroTCA® specifications for embedded computing

  • 0.75 mm (.030") pitch

  • Accepts .062" (1.60 mm) card

  • Surface mount

  • Supports hot plugging and high-speed serial connections

  • Current rating: 3.1 A max

  • Voltage rating: 200 VAC/283 VDC max

OEM Pricing
Breaks 125 250 500 2625
Price $9.206 $9.206 $8.210 $4.222
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
Country of Origin (“COO”) Information

Probable COO: VIETNAM. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.